How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
| T: | 1.688 | P: | 3.69 in |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.63 | BE: | 0.38 in |
| D: | 4.5 | BF: | 0.41 |
| AB: | 6.38 | AF: | 0.38 |
| AG: | 8.5 | I: | 6.1 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AK: | 4.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Bore Code: | 27 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Model Code: | 42YF |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

