How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BF: | 0.41 |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AF: | 0.38 |
| P: | 3.69 in | I: | 6.1 in |
| AJ: | 5.88 | G: | 3.26 |
| LL: | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | AG: | 8.5 |
| AA: | 14 | AB: | 6.38 |
| D: | 4.5 | T: | 1.688 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.59 | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

