How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 1.688 | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| BE: | 0.38 in | G: | 3.26 |
| BD: | 5.88 | P: | 3.69 in |
| AE2: | 0.63 | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 5.88 |
| I: | 6.1 in | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 14 | LQ: | 6.45 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.59 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

