How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AJ: | 5.88 |
| P: | 3.69 in | D: | 4.5 |
| G: | 3.26 | AE2: | 0.63 |
| AB: | 6.38 | BE: | 0.38 in |
| AA: | 14 | V: | 2.75 in |
| BF: | 0.41 | AF: | 0.38 |
| I: | 6.1 in | LQ: | 6.45 in |
| BD: | 5.88 | LL: | 4.25 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Assembly: | YF-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Ratio: | 20:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

