How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 3.26 |
| AB: | 6.38 | BF: | 0.41 |
| AE2: | 0.63 | LQ: | 6.45 in |
| H: | 0.53 in | I: | 6.1 in |
| BE: | 0.38 in | AG: | 8.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AF: | 0.38 |
| AK: | 4.5 | P: | 3.69 in |
| V: | 2.75 in | AA: | 14 |
| T: | 1.688 | D: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 70 |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.24 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

