How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LQ: | 6.45 in |
| D: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 4.25 in | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.38 | AG: | 8.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AA: | 14 |
| AE2: | 0.63 | T: | 1.688 |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.23 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

