How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BF: | 0.41 | AF: | 0.38 |
| LQ: | 6.45 in | G: | 3.26 |
| I: | 6.1 in | H: | 0.53 in |
| AG: | 8.5 | AB: | 6.38 |
| BD: | 5.88 | AA: | 14 |
| T: | 1.688 | BE: | 0.38 in |
| D: | 4.5 | AJ: | 5.88 |
| V: | 2.75 in | AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Bore Code: | 27 |
| Ratio Range: | 40:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.2 |
| Service Factor: | 1 | Model Code: | 42YF |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

