How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
| V: | 2.75 in | AA: | 14 |
| AF: | 0.38 | T: | 1.688 |
| P: | 3.69 in | G: | 3.26 |
| AE2: | 0.63 | I: | 6.1 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 27 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 5:1 | Model Code: | 42YF |
| Output RPM: | 339 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

