How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| AK: | 4.5 | D: | 4.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | I: | 6.1 in |
| AB: | 6.38 | BF: | 0.41 |
| H: | 0.53 in | LL: | 4.25 in |
| AJ: | 5.88 | V: | 2.75 in |
| AG: | 8.5 | LQ: | 6.45 in |
| T: | 1.688 | AF: | 0.38 |
| G: | 3.26 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 5:1 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Model Code: | 42YF |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 339 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 15.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

