How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.63 |
| BF: | 0.41 | AG: | 8.5 |
| V: | 2.75 in | LL: | 4.25 in |
| AA: | 14 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | T: | 1.688 |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
| D: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Model Code: | 42YF | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 339 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

