How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | D: | 4.5 |
| P: | 3.69 in | AF: | 0.38 |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | AB: | 6.38 |
| I: | 6.1 in | LL: | 4.25 in |
| T: | 1.688 | AJ: | 5.88 |
| V: | 2.75 in | AG: | 8.5 |
| AE2: | 0.63 | LQ: | 6.45 in |
| AA: | 14 | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Output RPM: | 35 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

