How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| LL: | 4.25 in | AA: | 14 |
| AB: | 6.38 | LQ: | 6.45 in |
| G: | 3.26 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.688 | AJ: | 5.88 |
| AE2: | 0.63 | H: | 0.53 in |
| BF: | 0.41 | BD: | 5.88 |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 2.7 |
| Ratio: | 60:1 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

