How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.688 |
| I: | 6.1 in | G: | 3.26 |
| LQ: | 6.45 in | BD: | 5.88 |
| P: | 3.69 in | D: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.63 | V: | 2.75 in |
| AG: | 8.5 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 27 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Service Factor: | 1 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

