How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AB: | 6.38 |
| G: | 3.26 | AG: | 8.5 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| D: | 4.5 | AK: | 4.5 |
| T: | 1.688 | BE: | 0.38 in |
| AE2: | 0.63 | H: | 0.53 in |
| LQ: | 6.45 in | V: | 2.75 in |
| AF: | 0.38 | LL: | 4.25 in |
Technical Specifications
| Assembly: | YF-2 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Output RPM: | 233 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

