How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 6.1 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| P: | 3.69 in | AB: | 6.38 |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.688 | BF: | 0.53 |
| AE2: | 0.63 | V: | 2.75 in |
| AF: | 0.38 | H: | 0.53 in |
| LL: | 4.25 in | LQ1: | 7.21 in |
| D: | 4.5 | AA: | 14 |
Technical Specifications
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Ratio: | 10:1 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 12.9 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

