How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.688 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.63 | BD: | 9 |
| AA: | 14 | AK: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
| LL: | 4.25 in | G: | 3.26 |
| AJ: | 7.25 | D: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
| H: | 0.53 in | I: | 6.1 in |
| LQ1: | 7.21 in | AG: | 8.5 |
Technical Specifications
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

