How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 4.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AA: | 14 | D: | 4.5 |
| BD: | 9 | AF: | 0.38 |
| V: | 2.75 in | AE2: | 0.63 |
| AJ: | 7.25 | I: | 6.1 in |
| AK: | 8.5 | AB: | 6.38 |
| T: | 1.688 | H: | 0.53 in |
| G: | 3.26 | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

