How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| AA: | 14 | P: | 3.69 in |
| V: | 2.75 in | AB: | 6.38 |
| BF: | 0.53 | LL: | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.38 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 27 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.2 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.688 in |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

