How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 14 | G: | 3.26 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.38 | AG: | 8.5 |
| LQ1: | 7.21 in | P: | 3.69 in |
| T: | 1.688 | LL: | 4.25 in |
| D: | 4.5 | AJ: | 7.25 |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Model Code: | 42YF |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.3 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

