How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AG: | 8.5 |
| AK: | 8.5 | D: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | LL: | 4.25 in |
| V: | 2.75 in | BE1: | 0.5 in |
| I: | 6.1 in | BD: | 9 |
| AA: | 14 | G: | 3.26 |
| AB: | 6.38 | AJ: | 7.25 |
| P: | 3.69 in | AE2: | 0.63 |
| BF: | 0.53 | T: | 1.688 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 9.3 | Output Diameter (in): | 1.688 in |
| Ratio: | 15:1 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

