How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| H: | 0.53 in | AE2: | 0.63 |
| T: | 1.688 | AJ: | 7.25 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AK: | 8.5 |
| LQ1: | 7.21 in | AA: | 14 |
| V: | 2.75 in | I: | 6.1 in |
| BD: | 9 | BE1: | 0.5 in |
| G: | 3.26 | D: | 4.5 |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 9.3 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

