How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 14 | P: | 3.69 in |
| T: | 1.688 | D: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| BD: | 9 | G: | 3.26 |
| AK: | 8.5 | AG: | 8.5 |
| AF: | 0.38 | AB: | 6.38 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| V: | 2.75 in | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

