How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AG: | 8.5 | I: | 6.1 in |
| P: | 3.69 in | AF: | 0.38 |
| AJ: | 7.25 | AE2: | 0.63 |
| BE1: | 0.5 in | G: | 3.26 |
| AA: | 14 | LL: | 4.25 in |
| BD: | 9 | T: | 1.688 |
| V: | 2.75 in | LQ1: | 7.21 in |
| AK: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

