How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| BF: | 0.53 | LL: | 4.25 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| I: | 6.1 in | AJ: | 7.25 |
| G: | 3.26 | AE2: | 0.63 |
| P: | 3.69 in | T: | 1.688 |
| BE1: | 0.5 in | AA: | 14 |
| D: | 4.5 | LQ1: | 7.21 in |
| H: | 0.53 in | AG: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 42YF |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.24 |
| Output Diameter (in): | 1.688 in | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

