How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AB: | 6.38 |
| P: | 3.69 in | BF: | 0.53 |
| T: | 1.688 | LL: | 4.25 in |
| D: | 4.5 | AA: | 14 |
| BD: | 9 | BE1: | 0.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AG: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

