How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AF: | 0.38 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AG: | 8.5 | LQ1: | 7.21 in |
| AA: | 14 | G: | 3.26 |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 6.1 in | BF: | 0.53 |
| V: | 2.75 in | BD: | 9 |
| AK: | 8.5 | D: | 4.5 |
| T: | 1.688 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

