How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| AJ: | 7.25 | AF: | 0.38 |
| T: | 1.688 | BF: | 0.53 |
| I: | 6.1 in | G: | 3.26 |
| H: | 0.53 in | LQ1: | 7.21 in |
| V: | 2.75 in | LL: | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| AK: | 8.5 | AG: | 8.5 |
| BD: | 9 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
Technical Specifications
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

