How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| D: | 4.5 | P: | 3.69 in |
| AE2: | 0.63 | AA: | 14 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LQ1: | 7.21 in |
| AF: | 0.38 | I: | 6.1 in |
| AJ: | 7.25 | AG: | 8.5 |
| AK: | 8.5 | BD: | 9 |
| T: | 1.688 | BF: | 0.53 |
| BE1: | 0.5 in | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output RPM: | 43.8 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

