How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 3.26 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 2.75 in |
| I: | 6.1 in | AB: | 6.38 |
| AA: | 14 | AE2: | 0.63 |
| T: | 1.688 | D: | 4.5 |
| AG: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.21 in | H: | 0.53 in |
| AF: | 0.38 | P: | 3.69 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.7 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Bore Code: | 27 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

