How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 1.688 | BD: | 9 |
| AF: | 0.38 | BF: | 0.53 |
| AA: | 14 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 3.26 |
| AG: | 8.5 | D: | 4.5 |
| I: | 6.1 in | AB: | 6.38 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| AE2: | 0.63 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

