How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| T: | 1.688 | V: | 2.75 in |
| P: | 3.69 in | H: | 0.53 in |
| G: | 3.26 | LL: | 4.25 in |
| AF: | 0.38 | BD: | 9 |
| AJ: | 7.25 | AA: | 14 |
| D: | 4.5 | I: | 6.1 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| AK: | 8.5 | AG: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
Technical Specifications
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Input Bore (C Face): | 1.125 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

