How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.26 |
| T: | 1.688 | I: | 6.1 in |
| BF: | 0.53 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AB: | 6.38 | BD: | 9 |
| V: | 2.75 in | AK: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
| P: | 3.69 in | LL: | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| LQ1: | 7.21 in | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 233 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 14.1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

