How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.75 in |
| AA: | 14 | AF: | 0.38 |
| BD: | 9 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AE2: | 0.63 | D: | 4.5 |
| G: | 3.26 | P: | 3.69 in |
| BF: | 0.53 | I: | 6.1 in |
| AK: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | BE1: | 0.5 in |
| AG: | 8.5 | LQ1: | 7.21 in |
Technical Specifications
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Bore Code: | 27 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.79 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

