How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| T: | 1.688 | AA: | 14 |
| AF: | 0.38 | I: | 6.1 in |
| BD: | 9 | LQ1: | 7.21 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 8.5 | BF: | 0.53 |
| G: | 3.26 | AE2: | 0.63 |
| LL: | 4.25 in | AB: | 6.38 |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.79 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio: | 80:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

