How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | D: | 4.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | P: | 3.69 in |
| LQ1: | 7.21 in | AA: | 14 |
| LL: | 4.25 in | G: | 3.26 |
| I: | 6.1 in | AG: | 8.5 |
| AJ: | 7.25 | T: | 1.688 |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Model Code: | 42YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

