How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| I: | 6.1 in | AF: | 0.38 |
| AK: | 8.5 | LQ1: | 7.21 in |
| H: | 0.53 in | AG: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | T: | 1.688 |
| D: | 4.5 | BF: | 0.53 |
| V: | 2.75 in | AA: | 14 |
| LL: | 4.25 in | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.375 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 100:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

