How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| H: | 0.53 in | AE2: | 0.63 |
| G: | 3.26 | V: | 2.75 in |
| BE1: | 0.5 in | AB: | 6.38 |
| I: | 6.1 in | T: | 1.688 |
| AK: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| AF: | 0.38 | BF: | 0.53 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 27 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

