How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| D: | 4.5 | T: | 1.688 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | AG: | 8.5 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| BF: | 0.53 | I: | 6.1 in |
| AJ: | 7.25 | LL: | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Bore Code: | 27 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

