How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.63 |
| AG: | 8.5 | T: | 1.688 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | D: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AB: | 6.38 | V: | 2.75 in |
| AA: | 14 | G: | 3.26 |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

