How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AK: | 8.5 |
| BD: | 9 | AB: | 6.38 |
| H: | 0.53 in | I: | 6.1 in |
| P: | 3.69 in | G: | 3.26 |
| AA: | 14 | BE1: | 0.5 in |
| AG: | 8.5 | AF: | 0.38 |
| AE2: | 0.63 | LL: | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 4.5 | T: | 1.688 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.59 |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Ratio Range: | 20:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 27 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

