How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AK: | 8.5 | LL: | 4.25 in |
| H: | 0.53 in | AA: | 14 |
| BF: | 0.53 | P: | 3.69 in |
| D: | 4.5 | AB: | 6.38 |
| BD: | 9 | T: | 1.688 |
| G: | 3.26 | AJ: | 7.25 |
| AF: | 0.38 | AG: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.59 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 20:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

