How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AJ: | 7.25 |
| AA: | 14 | LQ1: | 7.21 in |
| AF: | 0.38 | I: | 6.1 in |
| V: | 2.75 in | G: | 3.26 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | T: | 1.688 |
| BE1: | 0.5 in | BD: | 9 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Ratio: | 25:1 | Input Bore (C Face): | 1.375 |
| Bore Code: | 27 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

