How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | G: | 3.26 |
| AA: | 14 | I: | 6.1 in |
| P: | 3.69 in | AF: | 0.38 |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | T: | 1.688 |
| AB: | 6.38 | LQ1: | 7.21 in |
| V: | 2.75 in | BD: | 9 |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 42YF |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 27 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

