How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| BD: | 9 | LL: | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | T: | 1.688 |
| D: | 4.5 | AF: | 0.38 |
| BF: | 0.53 | I: | 6.1 in |
| P: | 3.69 in | H: | 0.53 in |
| G: | 3.26 | AK: | 8.5 |
| V: | 2.75 in | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Model Code: | 42YF | Bore Code: | 27 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output RPM: | 43.8 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

