How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| D: | 4.5 | H: | 0.53 in |
| G: | 3.26 | BE1: | 0.5 in |
| P: | 3.69 in | LL: | 4.25 in |
| AA: | 14 | LQ1: | 7.21 in |
| AE2: | 0.63 | AF: | 0.38 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | AG: | 8.5 |
| T: | 1.688 | V: | 2.75 in |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.2 |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

