How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AG: | 8.5 | H: | 0.53 in |
| LL: | 4.25 in | AA: | 14 |
| G: | 3.26 | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| V: | 2.75 in | AB: | 6.38 |
| D: | 4.5 | BE1: | 0.5 in |
| I: | 6.1 in | P: | 3.69 in |
| AE2: | 0.63 | AF: | 0.38 |
| T: | 1.688 | LQ1: | 7.21 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Bore Code: | 27 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 15.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

