How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| P: | 3.69 in | T: | 1.688 |
| BD: | 9 | AG: | 8.5 |
| AK: | 8.5 | AB: | 6.38 |
| AE2: | 0.63 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.5 |
| LL: | 4.25 in | I: | 6.1 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| G: | 3.26 | AF: | 0.38 |
Technical Specifications
| Assembly: | YF-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 15.5 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output RPM: | 339 |
| Ratio: | 5:1 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

