How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AK: | 8.5 |
| AE2: | 0.63 | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.26 | I: | 6.1 in |
| BD: | 9 | AG: | 8.5 |
| AB: | 6.38 | D: | 4.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.688 | LL: | 4.25 in |
| AA: | 14 | LQ1: | 7.21 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Assembly: | YF-2 | Output Diameter (in): | 1.688 in |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

