How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BE1: | 0.5 in |
| G: | 3.26 | AF: | 0.38 |
| AG: | 8.5 | BF: | 0.53 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| AJ: | 7.25 | T: | 1.688 |
| AA: | 14 | D: | 4.5 |
| BD: | 9 | AE2: | 0.63 |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.39 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Model Code: | 42YF |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Output RPM: | 35 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

