How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| LQ1: | 7.21 in | BD: | 9 |
| V: | 2.75 in | AF: | 0.38 |
| D: | 4.5 | P: | 3.69 in |
| G: | 3.26 | AB: | 6.38 |
| AK: | 8.5 | LL: | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| AJ: | 7.25 | T: | 1.688 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 80:1 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

